(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Fixed plate, GR series. (Part Numbers)

Casters - Fixed plate, GR series.
  • Volume Discount

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

PDF

Part Number

Configured Part Number is shown.

GR-32UR

Part Number
GR-32UR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category
1 Piece(s)Available

8 Days or more

10~35.001842[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound holes (two holes)29-36203214Light Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Steel
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture Wheel Bearings No

Please check the type/dimensions/specifications of the part GR-32UR in the Casters - Fixed plate, GR series. series.

Products like this...

Part Number
GR-25UR
GR-32N
GR-32R
GR-38N
GR-38R
GR-38UR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category
1 Piece(s)Available

8 Days or more

10~35.001035[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceRound holes (two holes)29-36182512Light Load
1 Piece(s)Available

8 Days or more

10~35.001842[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceRound holes (two holes)29-36203214Light Load
1 Piece(s)Available

8 Days or more

-~35.001242RubberNoRound holes (two holes)29-36203214Light Load
1 Piece(s)Available

8 Days or more

10~35.002850[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceRound hole361546253816Light Load
1 Piece(s)Available

8 Days or more

-~35.002050RubberNoRound hole361546253817Light Load
1 Piece(s)Available

8 Days or more

10~35.002850[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceRound hole361546253816Light Load

Additional Products in this Category

Tech Support