(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Fixed plate, GR series. (Part Numbers)

Casters - Fixed plate, GR series.
  • Volume Discount

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

PDF

Part Number

Configured Part Number is shown.

GR-65N

Part Number
GR-65N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category
1 Piece(s)Available

8 Days or more

1035.01~80.005580[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceRound hole552870476525Light/Medium Load

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Steel
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture Wheel Bearings No

Please check the type/dimensions/specifications of the part GR-65N in the Casters - Fixed plate, GR series. series.

Products like this...

Part Number
GR-32N
GR-32R
GR-32UR
GR-65RH
GR-65UR
GR-75EL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Load Category
1 Piece(s)Available

8 Days or more

10~35.001842[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceRound holes (two holes)29-36203214Light Load
1 Piece(s)Available

8 Days or more

-~35.001242RubberNoRound holes (two holes)29-36203214Light Load
1 Piece(s)Available

8 Days or more

10~35.001842[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceRound holes (two holes)29-36203214Light Load
1 Piece(s)Available

8 Days or more

-35.01~80.004080RubberNoRound hole552870476525Light Load
1 Piece(s)Available

8 Days or more

1035.01~80.005580[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceRound hole552870476525Light/Medium Load
1 Piece(s)Available

8 Days or more

-35.01~80.005090ElastomerChemical ResistanceRound hole552870477527Light/Medium Load

Additional Products in this Category

Tech Support