(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - With swivel plate, E series. (Part Numbers)

Casters - With swivel plate, E series.
  • Volume Discount

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

PDF

Part Number

Configured Part Number is shown.

E-100RH

Part Number
E-100RH
Part NumberMinimum order quantityVolume DiscountDays to Ship Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code
1 Piece(s)Available

8 Days or more

-35.01~80.0050122RubberNo82401005810025Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole

Please check the type/dimensions/specifications of the part E-100RH in the Casters - With swivel plate, E series. series.

Products like this...

Part Number
E-100N
E-100NR
E-100NRB
E-100UHF
E-100UR
E-125RH
Part NumberMinimum order quantityVolume DiscountDays to Ship Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code
1 Piece(s)Available

8 Days or more

-35.01~80.0060122[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance82401005810025Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--
1 Piece(s)Available

13 Days or more

-35.01~80.0060122[Others] Nylon Foil RubberNo82401005810027Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--
1 Piece(s)Available

15 Days or more

-35.01~80.0060122[Others] Nylon Foil RubberNo82401005810027Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadPresence--
1 Piece(s)Available

15 Days or more

Quiet35.01~80.0060122[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance82401005810028Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadPresence--
1 Piece(s)Available

10 Days or more

-35.01~80.0060122[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance82401005810028Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--
1 Piece(s)Available

10 Days or more

-35.01~80.0050148RubberNo82401005812525Commercial Facilities Display / Streamlining of Logistics, Hand Truck99Light/Medium LoadNo--

Additional Products in this Category

Tech Support