(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With swivel plate, E series.

Casters - With swivel plate, E series.
  • Volume Discount

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

PDF

Part Number

Configured Part Number is shown.

Part Number
E-50EL
E-50N
E-50R
E-50UR
E-65EL
E-65N
E-65RH
E-65UR
E-75EL
E-75N
E-75RH
E-75UR
E-100EL
E-100N
E-100NR
E-100NRB
E-100RH
E-100UHF
E-100UR
E-125RH
Part NumberMinimum order quantityVolume DiscountDays to Ship Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Application Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code
1 Piece(s)Available

8 Days or more

-~35.002565ElastomerChemical Resistance562870425020Commercial Facilities Display / Streamlining of Logistics, Hand Truck47Light LoadNo--
1 Piece(s)Available

12 Days or more

-35.01~80.004065[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance562870425021Commercial Facilities Display / Streamlining of Logistics, Hand Truck47Light LoadNo--
1 Piece(s)Available

8 Days or more

-~35.003065RubberNo562870425020Commercial Facilities Display / Streamlining of Logistics, Hand Truck47Light LoadNo--
1 Piece(s)Available

8 Days or more

-35.01~80.003865[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance562870425021Commercial Facilities Display / Streamlining of Logistics, Hand Truck47Light LoadNo--
1 Piece(s)Available

8 Days or more

-~35.003082ElastomerChemical Resistance562870426521-65Light LoadNo4562182579751412-6904
1 Piece(s)Available

8 Days or more

-35.01~80.004082[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance562870426521Commercial Facilities Display / Streamlining of Logistics, Hand Truck56Light LoadNo--
1 Piece(s)Available

8 Days or more

-~35.003082RubberNo562870426521Commercial Facilities Display / Streamlining of Logistics, Hand Truck56Light LoadNo--
1 Piece(s)Available

10 Days or more

-35.01~80.004082[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance562870426521Commercial Facilities Display / Streamlining of Logistics, Hand Truck56Light LoadNo--
1 Piece(s)Available

8 Days or more

-~35.003092ElastomerChemical Resistance562870427521-65Light LoadNo4562182578525380-3112
1 Piece(s)Available

8 Days or more

-35.01~80.005092[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance562870427521Commercial Facilities Display / Streamlining of Logistics, Hand Truck65Light/Medium LoadNo--
1 Piece(s)Available

8 Days or more

-35.01~80.004092RubberNo562870427521Commercial Facilities Display / Streamlining of Logistics, Hand Truck65Light LoadNo--
1 Piece(s)Available

8 Days or more

-35.01~80.004592[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance562870427521Commercial Facilities Display / Streamlining of Logistics, Hand Truck65Light LoadNo--
1 Piece(s)Available

8 Days or more

-35.01~80.0050122ElastomerChemical Resistance82401005810027Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--
1 Piece(s)Available

8 Days or more

-35.01~80.0060122[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance82401005810025Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--
1 Piece(s)Available

13 Days or more

-35.01~80.0060122[Others] Nylon Foil RubberNo82401005810027Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--
1 Piece(s)Available

15 Days or more

-35.01~80.0060122[Others] Nylon Foil RubberNo82401005810027Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadPresence--
1 Piece(s)Available

8 Days or more

-35.01~80.0050122RubberNo82401005810025Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--
1 Piece(s)Available

15 Days or more

Quiet35.01~80.0060122[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance82401005810028Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadPresence--
1 Piece(s)Available

10 Days or more

-35.01~80.0060122[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance82401005810028Commercial Facilities Display / Streamlining of Logistics, Hand Truck82Light/Medium LoadNo--
1 Piece(s)Available

10 Days or more

-35.01~80.0050148RubberNo82401005812525Commercial Facilities Display / Streamlining of Logistics, Hand Truck99Light/Medium LoadNo--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole

Additional Products in this Category

Tech Support