(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Fixed plate, type ER. (Part Numbers)

Casters - Fixed plate, type ER.
  • Volume Discount

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

PDF

Part Number

Configured Part Number is shown.

ER-50EL

Part Number
ER-50EL
Part NumberMinimum order quantityVolume DiscountDays to Ship Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code
1 Piece(s)Available

8 Days or more

-~35.002565ElastomerChemical Resistance562870425020-Light LoadNo--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part ER-50EL in the Casters - Fixed plate, type ER. series.

Products like this...

Part Number
ER-100NRB
ER-100RH
ER-100UHF
ER-50N
ER-50R
ER-50UR
Part NumberMinimum order quantityVolume DiscountDays to Ship Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code
1 Piece(s)Available

15 Days or more

-35.01~80.0060122[Others] Nylon Foil RubberNo82401005810027-Light/Medium LoadPresence--
1 Piece(s)Available

8 Days or more

-35.01~80.0050122RubberNo82401005810025-Light/Medium LoadNo--
1 Piece(s)Available

15 Days or more

Quiet35.01~80.0060122[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance82401005810028-Light/Medium LoadPresence--
1 Piece(s)Available

8 Days or more

-35.01~80.004065[Nylon] NylonOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance562870425021-Light LoadNo--
1 Piece(s)Available

10 Days or more

-~35.003065RubberNo562870425020-Light LoadNo--
1 Piece(s)Available

8 Days or more

-35.01~80.003865[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance562870425021-Light LoadNo--

Additional Products in this Category

Tech Support