(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Fixed plate, type ER.

Casters - Fixed plate, type ER.
  • Volume Discount

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

PDF

Part Number

Configured Part Number is shown.

Part Number
ER-50EL
ER-50N
ER-50R
ER-50UR
ER-65EL
ER-65N
ER-65RH
ER-65UR
ER-75EL
ER-75N
ER-75RH
ER-75UR
ER-100EL
ER-100N
ER-100NR
ER-100NRB
ER-100RH
ER-100UHF
ER-100UR
ER-125RH
Part NumberMinimum order quantityVolume DiscountDays to Ship Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code
1 Piece(s)Available

8 Days or more

-~35.002565ElastomerChemical Resistance562870425020-Light LoadNo--
1 Piece(s)Available

8 Days or more

-35.01~80.004065[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance562870425021-Light LoadNo--
1 Piece(s)Available

10 Days or more

-~35.003065RubberNo562870425020-Light LoadNo--
1 Piece(s)Available

8 Days or more

-35.01~80.003865[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance562870425021-Light LoadNo--
1 Piece(s)Available

8 Days or more

-~35.003082ElastomerChemical Resistance56287042652156Light LoadNo4562182579775412-6921
1 Piece(s)Available

8 Days or more

-35.01~80.004082[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance562870426521-Light LoadNo--
1 Piece(s)Available

10 Days or more

-~35.003082RubberNo562870426521-Light LoadNo--
1 Piece(s)Available

8 Days or more

-35.01~80.004082[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance562870426521-Light LoadNo--
1 Piece(s)Available

8 Days or more

-~35.003092ElastomerChemical Resistance562870427521-Light LoadNo4562182578587380-3155
1 Piece(s)Available

8 Days or more

-35.01~80.005092[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance562870427521-Light/Medium LoadNo--
1 Piece(s)Available

10 Days or more

-35.01~80.004092RubberNo562870427521-Light LoadNo--
1 Piece(s)Available

8 Days or more

-35.01~80.004592[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance562870427521-Light LoadNo--
1 Piece(s)Available

8 Days or more

-35.01~80.0050122ElastomerChemical Resistance82401005810027-Light/Medium LoadNo--
1 Piece(s)Available

10 Days or more

-35.01~80.0060122[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance82401005810025-Light/Medium LoadNo--
1 Piece(s)Available

13 Days or more

-35.01~80.0060122[Others] Nylon Foil RubberNo82401005810027-Light/Medium LoadNo--
1 Piece(s)Available

15 Days or more

-35.01~80.0060122[Others] Nylon Foil RubberNo82401005810027-Light/Medium LoadPresence--
1 Piece(s)Available

8 Days or more

-35.01~80.0050122RubberNo82401005810025-Light/Medium LoadNo--
1 Piece(s)Available

15 Days or more

Quiet35.01~80.0060122[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance82401005810028-Light/Medium LoadPresence--
1 Piece(s)Available

8 Days or more

-35.01~80.0060122[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance82401005810028-Light/Medium LoadNo--
1 Piece(s)Available

10 Days or more

-35.01~80.0050148RubberNo82401005812525-Light/Medium LoadNo--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Additional Products in this Category

Tech Support