(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polished Flat Gear, m1

Polished Flat Gear, m1
  • Volume Discount

•Material : Steel
•Shape : Shape B, With Shaft
•Shaft Bore Config. : Round hole, Round hole+tap
For complete product overview and details on Polished Flat Gear, m1 see the sections below:

PDF

Part Number

Configured Part Number is shown.

SG1S16L-1010

 
Part Number
SG1S16L-1010
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Number of Teeth 16 Material Steel Shape Groove
Heat Treatment High frequency Surface Treatment No Ground Tooth Presence
Backlash Presence Bearing No Tooth Width B(mm) 10
Precision(Old JIS) Class 5 Equivalent Shaft Hole Specifications Standard shaft hole product Shaft hole finished Round hole lathed finish
Pilot Hole Product, Completed Product Pilot Hole Product Material (Details) SCM415/SCM440 Shape (details) L1

Please check the type/dimensions/specifications of the part SG1S16L-1010 in the Polished Flat Gear, m1 series.

Additional Products in this Category

Tech Support