(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spur Gear m2 S45C Type (Part Numbers)

Spur Gear m2 S45C Type
  • Volume Discount

Choose from a rich selection of hole diameters, face widths (for light load / for heavy load) and shapes (A type (without hub), B type (with hub), etc.). Directly mountable slotted keyway machined, tapped product available. RoHS-compliant. [Many hole diameter dimensions]
· Even for other bore hole specifications, MISUMI can provide additional processing of product shaft holes.

PDF

Part Number

Configured Part Number is shown.

S2S90B-1218

 
Part Number
S2S90B-1218
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shape Shaft Bore Config. Shaft Bore Dia., Shaft Dia. d
(Ø)
Tooth Width B
(mm)
Shaft Bore Tolerance Precision
(Old JIS)
Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Keyway Width
(mm)
Key Groove Depth
(mm)
Diameter of Hub
(mm)
Base material Shape (details)
1 Piece(s)Available

10 Days or more

1090Shape BRound hole1812H7Class 8 EquivalentStandard shaft hole productRound holePilot Hole Product------B1

Loading...

  1. 1

Basic Information

Material Steel Heat Treatment No Surface Treatment No
Ground Tooth No Backlash Presence Bearing No
Material (Details) 1045 Carbon Steel

Additional Products in this Category

Tech Support