(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Choose from a rich selection of hole diameters, face widths (for light load / for heavy load) and shapes (A type (without hub), B type (with hub), etc.). Directly mountable slotted keyway machined, tapped product available. RoHS-compliant. [Many hole diameter dimensions]
· Even for other bore hole specifications, MISUMI can provide additional processing of product shaft holes.
Part Number
Configured Part Number is shown.
S2S60B-2018-N-33
Part Number |
---|
S2S60B-2018-N-33 |
Loading...
Material | Steel | Heat Treatment | No | Surface Treatment | No |
---|---|---|---|---|---|
Ground Tooth | No | Backlash | Presence | Bearing | No |
Material (Details) | 1045 Carbon Steel |
Please check the type/dimensions/specifications of the part S2S60B-2018-N-33 in the Spur Gear m2 S45C Type series.
Part Number |
---|
S2S10L-2216 |
S2S12K-2210 |
S2S13K-2210F |
S2S60B-2018-N-34 |
S2S60B-2018-N-36 |
S2S60B-2018-N-37 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy