(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spur Gear m2 S45C Type

Spur Gear m2 S45C Type
  • Volume Discount

Choose from a rich selection of hole diameters, face widths (for light load / for heavy load) and shapes (A type (without hub), B type (with hub), etc.). Directly mountable slotted keyway machined, tapped product available. RoHS-compliant. [Many hole diameter dimensions]
· Even for other bore hole specifications, MISUMI can provide additional processing of product shaft holes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S2S8L-2221F
S2S10L-2216
S2S12K-2210
S2S13K-2210F
S2S14A-1410
S2S14A-1410-H-11
S2S14A-1410-H-12
S2S14A-1410-H-13
S2S14A-1410-H-14
S2S14A-1410-H-15
S2S14A-1410-H-16
S2S14A-1410-H-17
S2S14A-1410-H-18
S2S14A-2010-H-11
S2S14A-2010-H-12
S2S14A-2010-H-13
S2S14A-2010-H-14
S2S14A-2010-H-15
S2S14A-2010-H-16
S2S14A-2010-H-17
S2S14A-2010-H-18
S2S14B-1410N
S2S14B-1410N-P-11
S2S14B-1410N-P-12
S2S15A-1410
S2S15A-2010
S2S15A-2210
S2S15B-1410N
S2S15B-2010N
S2S15B-2210N
S2S15B-2210N-P-11
S2S15B-2210N-P-12
S2S15B-2210N-P-13
S2S15B-2210N-P-14
S2S16A-1412
S2S16B-1412N
S2S16B-1412N-P-13
S2S16B-1412N-P-14
S2S16B-1412N-P-15
S2S16B-1412N-P-16
S2S17B-2212
S2S18A-1212F
S2S18A-1212F-H-13
S2S18A-1212F-H-14
S2S18A-1212F-H-15
S2S18A-1212F-H-16
S2S18A-1212F-H-17
S2S18A-1212F-H-18
S2S18A-1212F-H-19
S2S18A-1212F-H-20
S2S18A-1212F-H-21
S2S18A-1212F-H-22
S2S18A-1212F-H-23
S2S18A-1212F-H-24
S2S18A-1212F-H-25
S2S18A-1212F-H-26
S2S18A-1412F
S2S18A-1412F-H-13
S2S18A-1412F-H-14
S2S18A-1412F-H-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shape Shaft Bore Config. Shaft Bore Dia., Shaft Dia. d
(Ø)
Tooth Width B
(mm)
Shaft Bore Tolerance Precision
(Old JIS)
Shaft Hole Specifications Shaft hole finished Pilot Hole Product, Completed Product Tapped Hole Size Set screw size Keyway Width
(mm)
Key Groove Depth
(mm)
Diameter of Hub
(mm)
Base material Shape (details)
1 Piece(s)Available

11 Days or more

108Groove-21.2822-Class 8~9 EquivalentStandard shaft hole productRound hole lathed finishPilot Hole Product------L2
1 Piece(s)Available

8 Days or more

1010Groove-1622-Class 8~9 EquivalentStandard shaft hole productRound hole lathed finishPilot Hole Product------L1
1 Piece(s)Available

10 Days or more

1012K-ShapedRound hole1022H8Class 8~9 EquivalentStandard shaft hole productRound hole lathed finishPilot Hole Product------K2
1 Piece(s)Available

11 Days or more

1013K-ShapedRound hole1022H8Class 8~9 EquivalentStandard shaft hole productRound hole lathed finishPilot Hole Product------K2
1 Piece(s)Available

10 Days or more

1014Shape ARound hole1014H7Class 8~9 EquivalentStandard shaft hole productRound hole lathed finishPilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1014Shape ARound hole1114H7Class 8~9 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1014Shape ARound hole1214H7Class 8~9 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1014Shape ARound hole1314H7Class 8~9 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1014Shape ARound hole1414H7Class 8~9 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1014Shape ARound hole1514H7Class 8~9 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1014Shape ARound hole1614H7Class 8~9 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1014Shape ARound hole1714H7Class 8~9 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1014Shape ARound hole1814H7Class 8~9 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1014Shape ARound hole1120H7Class 8~9 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1014Shape ARound hole1220H7Class 8~9 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1014Shape ARound hole1320H7Class 8~9 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1014Shape ARound hole1420H7Class 8~9 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1014Shape ARound hole1520H7Class 8~9 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1014Shape ARound hole1620H7Class 8~9 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1014Shape ARound hole1720H7Class 8~9 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1014Shape ARound hole1820H7Class 8~9 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

8 Days or more

1014Shape BRound hole1014H7Class 8~9 EquivalentStandard shaft hole productRound holePilot Hole Product------B1
1 Piece(s)Available

17 Days or more

1014Shape BRound hole+tap1114H7Class 8~9 EquivalentShaft hole processed productsRound hole+tap holeFinished product------B1
1 Piece(s)Available

17 Days or more

1014Shape BRound hole+tap1214H7Class 8~9 EquivalentShaft hole processed productsRound hole+tap holeFinished product------B1
1 Piece(s)Available

10 Days or more

1015Shape ARound hole1014H7Class 8~9 EquivalentStandard shaft hole productRound hole lathed finishPilot Hole Product------A1
1 Piece(s)Available

10 Days or more

1015Shape ARound hole1020H7Class 8~9 EquivalentStandard shaft hole productRound hole lathed finishPilot Hole Product------A1
1 Piece(s)Available

10 Days or more

1015Shape ARound hole1022H7Class 8~9 EquivalentStandard shaft hole productRound hole lathed finishPilot Hole Product------A1
1 Piece(s)Available

10 Days or more

1015Shape BRound hole1014H7Class 8 EquivalentStandard shaft hole productRound holePilot Hole Product------B1
1 Piece(s)Available

10 Days or more

1015Shape BRound hole1020H8Class 8 EquivalentStandard shaft hole productRound holePilot Hole Product------B1
1 Piece(s)Available

10 Days or more

1015Shape BRound hole1022H8Class 8 EquivalentStandard shaft hole productRound holePilot Hole Product------B1
1 Piece(s)Available

17 Days or more

1015Shape BRound hole+tap1122H7Class 8~9 EquivalentShaft hole processed productsRound hole+tap holeFinished product------B1
1 Piece(s)Available

17 Days or more

1015Shape BRound hole+tap1222H7Class 8~9 EquivalentShaft hole processed productsRound hole+tap holeFinished product------B1
1 Piece(s)Available

17 Days or more

1015Shape BRound hole+tap1322H7Class 8~9 EquivalentShaft hole processed productsRound hole+tap holeFinished product------B1
1 Piece(s)Available

17 Days or more

1015Shape BRound hole+tap1422H7Class 8~9 EquivalentShaft hole processed productsRound hole+tap holeFinished product------B1
1 Piece(s)Available

11 Days or more

1016Shape ARound hole1214H7Class 8~9 EquivalentStandard shaft hole productRound hole lathed finishPilot Hole Product------A1
1 Piece(s)Available

10 Days or more

1016Shape BRound hole1214H7Class 8 EquivalentStandard shaft hole productRound holePilot Hole Product------B1
1 Piece(s)Available

17 Days or more

1016Shape BRound hole+tap1314H7Class 8~9 EquivalentShaft hole processed productsRound hole+tap holeFinished product------B1
1 Piece(s)Available

17 Days or more

1016Shape BRound hole+tap1414H7Class 8~9 EquivalentShaft hole processed productsRound hole+tap holeFinished product------B1
1 Piece(s)Available

14 Days or more

1016Shape BRound hole+tap1514H7Class 8~9 EquivalentShaft hole processed productsRound hole+tap holeFinished product------B1
1 Piece(s)Available

17 Days or more

1016Shape BRound hole+tap1614H7Class 8~9 EquivalentShaft hole processed productsRound hole+tap holeFinished product------B1
1 Piece(s)Available

10 Days or more

1017Shape BRound hole1222H7Class 8 EquivalentStandard shaft hole productRound holePilot Hole Product------B1
1 Piece(s)Available

10 Days or more

1018Shape ARound hole1212H7Class 8 EquivalentStandard shaft hole productRound hole lathed finishPilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1018Shape ARound hole1312H7Class 8 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1018Shape ARound hole1412H7Class 8 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1018Shape ARound hole1512H7Class 8 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1018Shape ARound hole1612H7Class 8 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1018Shape ARound hole1712H7Class 8 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1018Shape ARound hole1812H7Class 8 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1018Shape ARound hole1912H7Class 8 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1018Shape ARound hole2012H7Class 8 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1018Shape ARound hole2112H7Class 8 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1018Shape ARound hole2212H7Class 8 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1018Shape ARound hole2312H7Class 8 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1018Shape ARound hole2412H7Class 8 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1018Shape ARound hole2512H7Class 8 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1018Shape ARound hole2612H7Class 8 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

10 Days or more

1018Shape ARound hole1214H7Class 8 EquivalentStandard shaft hole productRound hole lathed finishPilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1018Shape ARound hole1314H7Class 8 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1018Shape ARound hole1414H7Class 8 EquivalentShaft hole processed productsRound holePilot Hole Product------A1
1 Piece(s)Available

17 Days or more

1018Shape ARound hole1514H7Class 8 EquivalentShaft hole processed productsRound holePilot Hole Product------A1

Loading...

Basic Information

Material Steel Heat Treatment No Surface Treatment No
Ground Tooth No Backlash Presence Bearing No
Material (Details) 1045 Carbon Steel

Additional Products in this Category

Tech Support