(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A hose for medium to low pressure piping. Bracket mounting is not supported. Please specify the length of the hose.
Part Number |
---|
HIMID6-[30-1000/1]0L |
HIMID9-[30-1000/1]0L |
HIMID12-[30-1000/1]0L |
HIMID19-[50-1000/1]0L |
HIMID25-[50-1000/1]0L |
Loading...
Fluid | General Hydraulic Oil / Water / Air / Lubricant | Metal Fitting Shape | None | Inner Tube Material | Oil Resistant Synthetic Rubber |
---|---|---|---|---|---|
Operating Temperature Range(℃) | -40::100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy