(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
One-touch fittings for cooling molds. No protrusions remain on the die after the plug is removed.
[Features]
- One-touch fitting for mold cooling.
- 3 fluid types: Heating medium oil, (fresh) water and air.
- No protrusions on the mold remain after the plug is removed.
- The type with stop valve built-in prevents warm water outflow when the plug is attached or removed.
Part Number |
---|
AKC08-01F01 |
AKC08-01F02 |
AKC08-02F01 |
AKC08-02F02 |
AKC10-01F01 |
AKC10-01F02 |
AKC10-01F03 |
AKC10-01F04 |
AKC10-02F01 |
AKC10-02F02 |
AKC10-02F03 |
AKC10-02F04 |
AKC10-03F01 |
AKC10-03F02 |
AKC10-03F03 |
AKC10-03F04 |
Loading...
Connection Types | Screw⇔Screw Connection | Screw <=> Screw Connection Shape | Female Straight | Material | Brass |
---|---|---|---|---|---|
Screw Types | R | Types of Screw Small-Diameter Side | Rc | Ambient Temperature(℃) | 0~120 |
Applicable Fluids | Water, Air |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy