(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Corrosion Resistance, Corrosion Resistant SUS303 Equivalent Fitting, Different Diameters Union Tee

for Corrosion Resistance, Corrosion Resistant SUS303 Equivalent Fitting, Different Diameters Union Tee
  • Volume Discount

No copper-based metal used. Also optimal for dealing with low-concentration ozone .

[Features]
· Perfect when additional strength is required for corrosive atmosphere applications.
· Metal body uses special stainless steel for which corrosion resistance is SUS303 equivalent (Cr19 - 21%, Mo1.5 - 2.5% stainless).
· Copper based metal is not used.
· HNBR has been utilized in the sealing rubber material in order to cope with low-concentration ozone.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPEG6-4
SPEG8-6
SPEG10-8
SPEG12-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Tube Size 2
(φ)
1 Piece(s)Available

14 Days or more

64
1 Piece(s)Available

14 Days or more

86
1 Piece(s)Available

13 Days or more

108
1 Piece(s)Available

14 Days or more

1210

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Union with different diameters Union, Unequal Dia. Different Diameter Unions Tees Operating Temperature 0::60

Additional Products in this Category

Tech Support