(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

for Corrosion Resistance, Corrosion Resistant SU303 Equivalent Fitting, Elbow

for Corrosion Resistance, Corrosion Resistant SU303 Equivalent Fitting, Elbow
  • Volume Discount

No copper-based metal used. Optimal for handling low concentrations of ozone.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPL4-01
SPL4-02
SPL4-M5
SPL4-M6
SPL6-01
SPL6-02
SPL6-03
SPL6-M5
SPL6-M6
SPL8-01
SPL8-02
SPL8-03
SPL10-01
SPL10-02
SPL10-03
SPL10-04
SPL12-02
SPL12-03
SPL12-04
SPL16-03
SPL16-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1
1 Piece(s)Available

15 Days or more

4R1/8
1 Piece(s)Available

15 Days or more

4R1/4
1 Piece(s)Available

15 Days or more

4MM5×0.8
1 Piece(s)Available

14 Days or more

4MM6×1
1 Piece(s)Available

Same day

Stock

6R1/8
1 Piece(s)Available

8 Days or more

6R1/4
1 Piece(s)Available

15 Days or more

6R3/8
1 Piece(s)Available

8 Days or more

6MM5×0.8
1 Piece(s)Available

15 Days or more

6MM6×1
1 Piece(s)Available

8 Days or more

8R1/8
1 Piece(s)Available

8 Days or more

8R1/4
1 Piece(s)Available

13 Days or more

8R3/8
1 Piece(s)Available

8 Days or more

10R1/8
1 Piece(s)Available

8 Days or more

10R1/4
1 Piece(s)Available

8 Days or more

10R3/8
1 Piece(s)Available

8 Days or more

10R1/2
1 Piece(s)Available

15 Days or more

12R1/4
1 Piece(s)Available

8 Days or more

12R3/8
1 Piece(s)Available

15 Days or more

12R1/2
1 Piece(s)Available

15 Days or more

16R3/8
1 Piece(s)Available

15 Days or more

16R1/2

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Screw Mount Direction Screw Mounting, Direction Elbow Elbows Male Elbows
Operating Temperature 0::60

Additional Products in this Category

Tech Support