(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Corrosion-Resistance SUS 304 Fitting Union wipers of Different Diameters

Corrosion-Resistance SUS 304 Fitting Union wipers of Different Diameters
  • Volume Discount

[Features]
· This tube fitting serves best where strength is required or the atmosphere contains chemicals.
· Seal material is made of FKM.
· Metal unit is made of SUS304.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PW6-4SUS
PW8-6SUS
PW10-8SUS
PW12-10SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Tube Size 2
(φ)
1 Piece(s)Available

13 Days or more

64
1 Piece(s)Available

15 Days or more

86
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

14 Days or more

1210

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini / Foods・Drug-Related Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas
Fitting Type Union with different diameters Union, Unequal Dia. Different Diameter Union-Y Operating Temperature 0::60

Additional Products in this Category

Tech Support