(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Corrosion Resistance, SUS304 Fitting, Union Straight (PU6SUS)

for Corrosion Resistance, SUS304 Fitting, Union Straight PU6SUS
  • Volume Discount

[Features]
· This tube fitting serves best where strength is required or the atmosphere contains chemicals.
· Seal material is made of FKM.
· Metal unit is made of SUS304.

PDF

Part Number

Configured Part Number is shown.

PU6SUS

 
Part Number
PU6SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

8 Days or more

6

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini / Foods・Drug-Related Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas
Fitting Type Union with same diameter Union, Equal Dia. Union Straight Operating Temperature 0::60

Please check the type/dimensions/specifications of the part PU6SUS in the for Corrosion Resistance, SUS304 Fitting, Union Straight series.

Products like this...

Part Number
PU10SUS
PU12SUS
PU16SUS
PU4SUS
PU8SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

15 Days or more

10
1 Piece(s)Available

14 Days or more

12
1 Piece(s)Available

14 Days or more

16
1 Piece(s)Available

14 Days or more

4
1 Piece(s)Available

15 Days or more

8

Additional Products in this Category

Tech Support