(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Corrosion Resistance SUS304 Fitting Cap (PPF6SUS)

for Corrosion Resistance SUS304 Fitting Cap PPF6SUS
  • Volume Discount

[Features]
· Perfect when additional strength is required and when used in a chemical atmosphere.
· Comes with SUS304 in metal body.
▪ Comes with FKM in sealing material

PDF

Part Number

Configured Part Number is shown.

PPF6SUS

 
Part Number
PPF6SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

14 Days or more

6

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini / Foods・Drug-Related Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas
Fitting Type Other shapes Other Shapes Cap Operating Temperature 0::60

Please check the type/dimensions/specifications of the part PPF6SUS in the for Corrosion Resistance SUS304 Fitting Cap series.

Products like this...

Part Number
PPF10SUS
PPF12SUS
PPF4SUS
PPF8SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

14 Days or more

10
1 Piece(s)Available

14 Days or more

12
1 Piece(s)Available

14 Days or more

4
1 Piece(s)Available

14 Days or more

8

Additional Products in this Category

Tech Support