(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

for Corrosion Resistance, SUS316 Fitting, Hexagonal Socket Head Straight

for Corrosion Resistance, SUS316 Fitting, Hexagonal Socket Head Straight
  • Volume Discount

[Features]
▪ Excellent rust-resistant SUS316 is used in all metal parts of the material.
· FKM is utilized in the seal.
▪ Usable parts must not be exposed to grease.
▪ It complies with the Japan Food Sanitation Law.
· Clean room packaging specifications have been added.

PDF

Part Number

Configured Part Number is shown.

SSOC6-M5

 
Part Number
SSOC6-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material 316 Stainless Steel Thread Portion Material 316 Stainless Steel
Application Foods・Drug-Related / Static electricity dissipation and anti-static properties / Control the mold temperature / Heat Resistant / Cold Resistance Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas Fitting Type Screw Mount Direction
Operating Temperature -15::120 Tube Size 1(φ) 6 Types of connection screw 1 M
Nominal of Thread 1 M5×0.8 Package Specifications Regular Packaging Specifications Lubricant Specifications No oil specification
Thread Part Seal Specification Standard Specifications

Additional Products in this Category

Tech Support