(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Tube Fitting for General Piping - Mini Type with Different Diameters Union Straight

Tube Fitting for General Piping - Mini Type with Different Diameters Union Straight
  • Volume Discount

[Features]
· Ultra-small one-touch fitting for general pneumatic pipes.
· Reduced size with a volume ratio of 40% over the standard type.
· Elliptical release ring allows easy tube release.
· The 1.8 mm diameter type is an industry-first minimum one-touch type.
· Optimum for piping of small actuators, etc.
· Light gray types and clean room packaged types optionally available.
· Clean room packaging specifications define the use of fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PG1/4-1/8M
PG1/4-5/32M
PG3-180M
PG4-1/8M
PG4-3M
PG4-3MW
PG4-180M
PG4-180MC
PG4-180MW
PG6-1/8M
PG6-3M
PG6-4M
PG6-4MC
PG6-4MW
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Tube Size 1
(φ)
Tube Size 2
(φ)
Package Specifications Release Ring Color Resin Body Color
10 Piece(s)Available

15 Days or more

-Standard/Mini6.353.2Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

20 Days or more

-Standard/Mini6.353.97Regular Packaging SpecificationsBlackBlack
1 Piece(s)Available

9 Days or more

10Standard/Mini31.8Regular Packaging SpecificationsBlackBlack
1 Piece(s)Available

9 Days or more

-Standard/Mini43.2Regular Packaging SpecificationsBlackBlack
1 Piece(s)Available

8 Days or more

10Standard/Mini43Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

14 Days or more

-Standard/Mini43Regular Packaging SpecificationsLight GrayLight Gray
10 Piece(s)Available

15 Days or more

-Standard/Mini41.8Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

12 Days or more

-Standard/Mini / Clean circumstance41.8Clean Room Packaging SpecificationsLight blueLight Gray
10 Piece(s)Available

14 Days or more

-Standard/Mini41.8Regular Packaging SpecificationsLight GrayLight Gray
10 Piece(s)Available

15 Days or more

-Standard/Mini63.2Regular Packaging SpecificationsBlackBlack
1 Piece(s)Available

9 Days or more

-Standard/Mini63Regular Packaging SpecificationsBlackBlack
1 Piece(s)Available

9 Days or more

10Standard/Mini64Regular Packaging SpecificationsBlackBlack
10 Piece(s)Available

10 Days or more

-Standard/Mini / Clean circumstance64Clean Room Packaging SpecificationsLight blueLight Gray
10 Piece(s)Available

14 Days or more

-Standard/Mini64Regular Packaging SpecificationsLight GrayLight Gray

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Applicable Fluid Air Fitting Type Union with different diameters
Union, Unequal Dia. Different Diameter Union Straight Operating Temperature 0::60

Additional Products in this Category

Tech Support