(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

General Plumbing Tube Fitting Mini-Type - Extension Fitting Bushing

General Plumbing Tube Fitting Mini-Type - Extension Fitting Bushing
  • Volume Discount

[Features]
· Ultra-small single-action fitting for general pneumatic pipes.
· Reduced volume size of 40% over the standard type.
· Elliptical release ring allows easy tube release.
· The φ1.8 mm type is an industry-first ultra-small single-action type.
· Ideal for piping, including with small actuators.
· Light gray types, and clean room packaged types are also available.
· Clean room packaging types use fluorinated grease for the grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PF01-M3M
PFM5-M3M
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal of Thread
10 Piece(s)Available

13 Days or more

R1/8
10 Piece(s)Available

15 Days or more

MM5×0.8

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Bushing Material Brass
Types of Screw Small-Diameter Side M Nominal of Thread Small-Diameter Side M3×0.5 Package Specifications Regular Packaging Specifications
Ambient Temperature(℃) 0~60 Applicable Fluids Air Appearance Color Standard Specifications

Additional Products in this Category

Tech Support