(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Mini Type Nipple for General Piping

Tube Fitting Mini Type Nipple for General Piping
  • Volume Discount

[Features]
· Ultra-small one-touch fitting for general pneumatic pipes.
· The volume ratio has been miniaturized by 40% in comparison to the standard type.
· The elliptical release ring allows easy tube release.
· The φ1.8-mm type is an industry-first miniature one-touch type.
· Optimally suited to small actuator piping, etc.
· Light gray and cleanroom packaged specification options are also available.
· The cleanroom packaging specification utilizes fluorinated grease.
· After cleaning with clean air, the fitting is packaged inside a cleanroom (ISO Class 6 EQUIV).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PIJ1/8M
PIJ3M
PIJ3MW
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Joint Diameter 1
(mm)
Appearance Color
10 Piece(s)Available

13 Days or more

3.2Standard Specifications
10 Piece(s)Available

13 Days or more

3Standard Specifications
10 Piece(s)Available

13 Days or more

3Light Gray Specification

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Air
Fitting Type Other shapes Other Shapes Nipple Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support