(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Different Diameters Branch Union Y for General Piping (PWJ8-6)

Tube Fitting Different Diameters Branch Union Y for General Piping PWJ8-6
  • Volume Discount

[Features]
· One-touch fitting for general pneumatic pipes.
· Rich lineup.
· The take-off angle of the resin body can be changed after mounting.
· Centralized piping is supported.
· Light gray and clean room packaged types are available as options.
· Clean room packaging specification uses fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room that has been purified with clean air.

PDF

Part Number

Configured Part Number is shown.

PWJ8-6

 
Part Number
PWJ8-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Applicable Joint Diameter 1
(mm)
Appearance Color
10 Piece(s)Available

6 Days or more

-68Standard Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Socket and reducer Operating Temperature 0::60 Package Specifications Regular Packaging Specifications

Please check the type/dimensions/specifications of the part PWJ8-6 in the Tube Fitting Different Diameters Branch Union Y for General Piping series.

Products like this...

Part Number
PWJ10-8
PWJ10-8W
PWJ12-10
PWJ12-10W
PWJ6-4
PWJ8-6W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Applicable Joint Diameter 1
(mm)
Appearance Color
1 Piece(s)Available

8 Days or more

-810Standard Specifications
10 Piece(s)Available

14 Days or more

-810Light Gray Specification
1 Piece(s)Available

8 Days or more

-1012Standard Specifications
10 Piece(s)Available

14 Days or more

-1012Light Gray Specification
10 Piece(s)Available

11 Days or more

1046Standard Specifications
10 Piece(s)Available

13 Days or more

-68Light Gray Specification

Additional Products in this Category

Tech Support