(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Tube Fitting Universal Elbow with Hexagonal Hole for Standard Pipe

Tube Fitting Universal Elbow with Hexagonal Hole for Standard Pipe
  • Volume Discount

Many types of one-touch fittings for standard piping.

[Features]
· One-touch fitting for general pneumatic pipes.
· Can change the take-off angle of the resin body after mounting.
· Diverse lineup.
· Centralized piping is supported

PDF

Part Number

Configured Part Number is shown.

 
Part Number
POL4-M5
POL4-M5W
POL6-01
POL6-01W
POL6-02
POL6-02W
POL8-01
POL8-01W
POL8-02
POL8-02W
POL8-03
POL8-03W
POL10-02
POL10-02W
POL10-03
POL10-03W
POL12-03
POL12-03W
POL12-04
POL12-04W
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1 Release Ring Color Resin Body Color
1 Piece(s)Available

Same day

Stock

4MM5×0.8BlackBlack
10 Piece(s)Available

14 Days or more

4MM5×0.8Light GrayLight Gray
1 Piece(s)Available

8 Days or more

6R1/8BlackBlack
10 Piece(s)Available

14 Days or more

6R1/8Light GrayLight Gray
1 Piece(s)Available

8 Days or more

6R1/4BlackBlack
10 Piece(s)Available

14 Days or more

6R1/4Light GrayLight Gray
1 Piece(s)Available

8 Days or more

8R1/8BlackBlack
10 Piece(s)Available

14 Days or more

8R1/8Light GrayLight Gray
1 Piece(s)Available

8 Days or more

8R1/4BlackBlack
10 Piece(s)Available

14 Days or more

8R1/4Light GrayLight Gray
1 Piece(s)Available

8 Days or more

8R3/8BlackBlack
10 Piece(s)Available

14 Days or more

8R3/8Light GrayLight Gray
1 Piece(s)Available

Same day

Stock

10R1/4BlackBlack
10 Piece(s)Available

14 Days or more

10R1/4Light GrayLight Gray
1 Piece(s)Available

8 Days or more

10R3/8BlackBlack
10 Piece(s)Available

14 Days or more

10R3/8Light GrayLight Gray
1 Piece(s)Available

8 Days or more

12R3/8BlackBlack
10 Piece(s)Available

14 Days or more

12R3/8Light GrayLight Gray
1 Piece(s)Available

8 Days or more

12R1/2BlackBlack
10 Piece(s)Available

14 Days or more

12R1/2Light GrayLight Gray

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Screw Mount Direction Screw Mounting, Direction Elbow Elbows Hex socket head cap universal elbow
Operating Temperature 0::60 Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support