(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting for General Piping - Tripod Union

Tube Fitting for General Piping - Tripod Union
  • Volume Discount

[Features]
· One-touch fitting for general pneumatic pipes.
· Various lineup.
· Can change the take-off angle of the resin body after mounting.
· Centralized piping is enabled.
· Light gray types, and clean room packaged types available as options.
· Clean room packaging specifications define the use of fluorinated grease.
· After purification with clean air, the item is package in an ISO Class 6-equivalent clean room that has been purified with clean air.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PVU4
PVU6
PVU8
PVU10
PVU12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
10 Piece(s)Available

8 Days or more

-4
1 Piece(s)Available

6 Days or more

-6
10 Piece(s)Available

8 Days or more

108
10 Piece(s)Available

8 Days or more

-10
10 Piece(s)Available

15 Days or more

-12

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Union with same diameter Union, Equal Dia. Tri Pod Union Operating Temperature 0::60
Appearance Color Standard Specifications Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support