(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Piping Tube Fitting, Cross-Aid (PZA10)

General Piping Tube Fitting, Cross-Aid PZA10
  • Volume Discount

A rich assortment of one-touch fittings for general piping.

[Features]
· One-touch fitting for general pneumatic pipes.
· Various products available.
· Can change the take-off angle of the resin body after mounting.
· Centralized piping is enabled.

PDF

Part Number

Configured Part Number is shown.

PZA10

 
Part Number
PZA10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Appearance Color
1 Piece(s)Available

8 Days or more

1010Standard Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Union with same diameter Union, Equal Dia. Cross A Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Please check the type/dimensions/specifications of the part PZA10 in the General Piping Tube Fitting, Cross-Aid series.

Products like this...

Part Number
PZA1/2
PZA1/4
PZA10W
PZA12
PZA12W
PZA3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Appearance Color
10 Piece(s)Available

14 Days or more

-12.7Standard Specifications
10 Piece(s)Available

Quote

-6.35Standard Specifications
10 Piece(s)Available

14 Days or more

-10Light Gray Specification
1 Piece(s)Available

8 Days or more

1012Standard Specifications
10 Piece(s)Available

14 Days or more

-12Light Gray Specification
10 Piece(s)Available

14 Days or more

-9.53Standard Specifications

Additional Products in this Category

Tech Support