(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tube Fitting PP-Series Bulkhead Union P for Clean Environments (PPMP6)

Tube Fitting PP-Series Bulkhead Union P for Clean Environments PPMP6
  • Volume Discount

[Features]
· The main body uses Polypropylene resin suitable for clean environments.
· EPDM is utilized in the seal.
· FKM and NBR types are available as optional extras.
· Polypropylene or SUS304 can be selected for the screw element.
· Use of oil permitted.
· Plastic body is clear colored to allow water flow to be observed.
· Two packaging specifications--normal packaging and clean room packaging--are available according to the desired application.

PDF

Part Number

Configured Part Number is shown.

PPMP6

 
Part Number
PPMP6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSeal Material Tube Size 1
(φ)
Package Specifications
1 Piece(s)Available

8 Days or more

10EPDM6Regular Packaging Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material PP Resin Application Clean circumstance / Foods・Drug-Related
Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas Fitting Type Union with same diameter Union, Equal Dia. Partition unions P
Operating Temperature 0::80

Please check the type/dimensions/specifications of the part PPMP6 in the Tube Fitting PP-Series Bulkhead Union P for Clean Environments series.

Products like this...

Part Number
PPMP10FC
PPMP12
PPMP12C
PPMP6C
PPMP6F
PPMP6FC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSeal Material Tube Size 1
(φ)
Package Specifications
1 Piece(s)Available

12 Days or more

-[Fluororubber] FKM10Clean Room Packaging Specifications
1 Piece(s)Available

8 Days or more

10EPDM12Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-EPDM12Clean Room Packaging Specifications
1 Piece(s)Available

12 Days or more

-EPDM6Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

-[Fluororubber] FKM6Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-[Fluororubber] FKM6Clean Room Packaging Specifications

Additional Products in this Category

Tech Support