(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

New Joint GWT □-0 Series

New Joint GWT □-0 Series
  • Volume Discount

Push-in fitting for pneumatic piping. Compact size for space saving. Work environment and device-friendly flame-resistant white body.
Tee fitting

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GWT6-0
GWT10-0
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Main Body Flame Retardant Resin(UL94 V-0 Equivalent) Gasket Standard (NBR)
Applicable Fluids Air Fitting Type Union with same diameter Union, Equal Dia. Tee
Operating Temperature -10::60 Option No Clean Spec. No Clean Specifications
Material Limit Without Material Limit Ozone Resistance Specifications No

Additional Products in this Category

Tech Support