(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Polycarbonate, swivel (with single bearing), type G. (Part Numbers)

Casters - Polycarbonate, swivel (with single bearing), type G.
  • Volume Discount

Single bearing polycarbonate swivel plate casters for light loads. Resistant to gasoline, oil and chemical resistance. Mounting height from 35 to 65 mm. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

G-50PC-R

Part Number
G-50PC-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Wheel color
1 Piece(s)Available

8 Days or more

35.01~80.00386546355947502142Red

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Wheel Material Polycarbonate
Wheel Characteristics Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture Load Category Light Load Wheel Bearings No

Please check the type/dimensions/specifications of the part G-50PC-R in the Casters - Polycarbonate, swivel (with single bearing), type G. series.

Products like this...

Part Number
G-25PC-G
G-25PC-R
G-38PC-G
G-38PC-R
G-50PC-G
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Wheel color
1 Piece(s)Available

8 Days or more

~35.00103528233530251221Green
1 Piece(s)Available

8 Days or more

~35.00103528233530251221Red
1 Piece(s)Available

8 Days or more

~35.00285036284638381632Green
1 Piece(s)Available

8 Days or more

~35.00285036284638381632Red
1 Piece(s)Available

8 Days or more

35.01~80.00386546355947502142Green

Additional Products in this Category

Tech Support