(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Roller Followers - With cage, NATR series. (Part Numbers)

Roller Followers - With cage, NATR series.
  • Volume Discount

Spherical shaped bearing used in a mechanism in which the outer ring rolls on the raceway. Various configurable options with or without shank, cylindrical or spherical outer ring. Options with or without seal.

PDF

Part Number

Configured Part Number is shown.

NATR10LL

 
Part Number
NATR10LL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCategory Roller Type Roller O.D. D
(Ø)
Roller Width B
(mm)
Roller Follower ID
(mm)
Material Roller Lining Cam Follower Type Unit Roller Guiding Method Inner Ring Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Seal Inner Dia. F
(φ)
1 Piece(s)Available

8 Days or more

10Roller FollowerSpherical Outer Ring301510[Carbon Steel] Carbon Steel--[Metric Series] Metric SystemHolder MountedPresence7.859.6510000With seal-

Loading...

  1. 1

Basic Information

Roller Follower Type Non-Separable Type Shaft No

Please check the type/dimensions/specifications of the part NATR10LL in the Roller Followers - With cage, NATR series. series.

Products like this...

Part Number
NATR10
NATR10X
NATR10XLL
NATR12
NATR12CT
NATR12LL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCategory Roller Type Roller O.D. D
(Ø)
Roller Width B
(mm)
Roller Follower ID
(mm)
Material Roller Lining Cam Follower Type Unit Roller Guiding Method Inner Ring Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Seal Inner Dia. F
(φ)
1 Piece(s)Available

8 Days or more

-Roller FollowerSpherical Outer Ring301510[Carbon Steel] Carbon Steel--[Metric Series] Metric SystemHolder MountedPresence7.859.6510000No Seal-
1 Piece(s)Available

8 Days or more

-Roller FollowerCylindrical Outer Ring301510[Carbon Steel] Carbon Steel--[Metric Series] Metric SystemHolder MountedPresence7.859.6510000No Seal-
1 Piece(s)Available

8 Days or more

10Roller FollowerCylindrical Outer Ring301510[Carbon Steel] Carbon Steel--[Metric Series] Metric SystemHolder MountedPresence7.859.6510000With seal-
1 Piece(s)Available

8 Days or more

10Roller FollowerSpherical Outer Ring321512[Carbon Steel] Carbon Steel--[Metric Series] Metric SystemHolder MountedPresence8.8511.79000No Seal-
1 Piece(s)Available

15 Days or more

-Cam FollowersSpherical Outer Ring321517-NoStandard----10.312000No Seal12
1 Piece(s)Available

8 Days or more

10Roller FollowerSpherical Outer Ring321512[Carbon Steel] Carbon Steel--[Metric Series] Metric SystemHolder MountedPresence8.8511.79000With seal-

Additional Products in this Category

Tech Support