(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Cast Iron Pillow Type

Cast Iron Pillow Type
  • Volume Discount

•Unit, Type: Bearing Unit
•Bearing Unit, Type: Pillow Type
•Pillow Type, Category: Standard
•Unit Body Material: Cast Iron
•Rolling Element Material: Steel

(i)Caution

  • Products with a bearing inner diameter of "tapered hole adapter" are premised on the use of an adapter sold separately. The shaft hole diameter in the specifications and dimensional information also indicates the shaft hole diameter when the adapter is used. Please be careful when selecting. Please check the manufacturer's catalog for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-UCP204
C-UCP204D1
C-UCP205
C-UCP205D1
C-UCP206
C-UCP206D1
C-UCP207
C-UCP207D1
C-UCP208
C-UCP208D1
C-UCP209
C-UCP209D1
C-UCP210
C-UCP210D1
C-UCP211
C-UCP211D1
C-UCP212
C-UCP212D1
C-UCP213
C-UCP213D1
C-UCP214D1
C-UCP215
C-UCP215D1
C-UCP216D1
C-UCP305D1
C-UCP308D1
C-UCP310
C-UCP310D1
C-UCP311D1
C-UCP312D1
C-UCP313D1
C-UCP314D1
C-UCP315D1
C-UCP316D1
C-UCP328D1
C-UKP205
C-UKP206D1
C-UKP207
C-UKP208
C-UKP208D1
C-UKP209
C-UKP209D1
C-UKP210D1
C-UKP211
C-UKP211D1
C-UKP212
C-UKP212D1
C-UKP213
C-UKP213D1
C-UKP307D1
CM-UCP204
CM-UCP204D1
CM-UCP205
CM-UCP205D1
CM-UCP206
CM-UCP206D1
CM-UCP207
CM-UCP207D1
CM-UCP208
CM-UCP208D1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing Inner Dia. Shape Rolling Element Material Shaft Bore Dia. d
(φ)
Mounting Height H
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Cover Type Seal Lubrication method Temperature Properties Heat Resistant Characteristics Lubrication Basic Dynamic Load Rating Cr
(N)
Specifications JAN code Ordering Code Mass
(kg)
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-2033.3128006650Cast iron coverWith double rubber sealsOil-Free TypeStandard-------
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-2033.3128006650Cast iron coverWith double rubber sealsOil Supply TypeStandard-------
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-2536.5140007850Cast iron coverWith double rubber sealsOil-Free TypeStandard-------
1 Piece(s)Available

8 Days or more

-Cylindrical Bore Set Screw-2536.5140007850Cast iron coverWith double rubber sealsOil Supply TypeStandard-------
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-3042.91950011300Cast iron coverWith double rubber sealsOil-Free TypeStandard-------
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-3042.91950011300Cast iron coverWith double rubber sealsOil Supply TypeStandard-------
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-3547.62570015300Cast iron coverWith double rubber sealsOil-Free TypeStandard-------
1 Piece(s)Available

8 Days or more

-Cylindrical Bore Set Screw-3547.62570015300Cast iron coverWith double rubber sealsOil Supply TypeStandard-------
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-4049.22910017800Cast iron coverWith double rubber sealsOil-Free TypeStandard-------
1 Piece(s)Available

8 Days or more

-Cylindrical Bore Set Screw-4049.22910017800Cast iron coverWith double rubber sealsOil Supply TypeStandard-------
1 Piece(s)Available

12 Days or more

10Cylindrical Bore Set Screw-45543250020400Cast iron coverWith double rubber sealsOil-Free TypeStandard-------
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-45543250020400Cast iron coverWith double rubber sealsOil Supply TypeStandard-------
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-5057.23500023200Cast iron coverWith double rubber sealsOil-Free TypeStandard-------
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-5057.23500023200Cast iron coverWith double rubber sealsOil Supply TypeStandard-------
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel55---Cast iron cover with double rubber seals-Oil-Free Type-Standard-43500----
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel55---Cast iron cover with double rubber seals-Oil Supply Type-Standard-43500----
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel60---Cast iron cover with double rubber seals-Oil-Free Type-Standard-52500----
1 Piece(s)Available

12 Days or more

10Cylindrical Bore Set ScrewSteel60---Cast iron cover with double rubber seals-Oil Supply Type-Standard-52500----
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel65---Cast iron cover with double rubber seals-Oil-Free Type-Standard-57500----
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel65---Cast iron cover with double rubber seals-Oil Supply Type-Standard-57500----
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel70---Cast iron cover with double rubber seals-Oil Supply Type-Standard-62000----
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel75---Cast iron cover with double rubber seals-Oil-Free Type-Standard-66000----
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel75---Cast iron cover with double rubber seals-Oil Supply Type-Standard-66000----
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel80---Cast iron cover with double rubber seals-Oil Supply Type-Standard-72500----
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-25452120010900Cast iron coverWith double rubber sealsOil Supply TypeStandard-------
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-40604050024000Cast iron coverWith double rubber sealsOil Supply TypeStandard-------
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-50756200038500Cast iron coverWith double rubber sealsOil-Free TypeStandard-------
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-50756200038500Cast iron coverWith double rubber sealsOil Supply TypeStandard-------
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel55---Cast iron cover with double rubber seals-Oil Supply Type-Standard-71500----
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel60---Cast iron cover with double rubber seals-Oil Supply Type-Standard-82000----
1 Piece(s)Available

12 Days or more

10Cylindrical Bore Set ScrewSteel65---Cast iron cover with double rubber seals-Oil Supply Type-Standard-92500----
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel70---Cast iron cover with double rubber seals-Oil Supply Type-Standard-104000----
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel75---Cast iron cover with double rubber seals-Oil Supply Type-Standard-113000----
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel80---Cast iron cover with double rubber seals-Oil Supply Type-Standard-123000----
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel140---Cast iron cover with double rubber seals-Oil Supply Type-Standard-253000----
1 Piece(s)Available

11 Days or more

10Tapered hole adapter-2036.5140007850Cast iron coverWith double rubber sealsOil-Free TypeStandard-------
1 Piece(s)Available

11 Days or more

10Tapered hole adapter-2542.91950011300Cast iron coverWith double rubber sealsOil Supply TypeStandard-------
1 Piece(s)Available

11 Days or more

10Tapered hole adapter-3047.62570015300Cast iron coverWith double rubber sealsOil-Free TypeStandard-------
1 Piece(s)Available

11 Days or more

10Tapered hole adapter-3549.22910017800Cast iron coverWith double rubber sealsOil-Free TypeStandard-------
1 Piece(s)Available

11 Days or more

10Tapered hole adapter-3549.22910017800Cast iron coverWith double rubber sealsOil Supply TypeStandard-------
1 Piece(s)Available

11 Days or more

10Tapered hole adapter-40543250020400Cast iron coverWith double rubber sealsOil-Free TypeStandard-------
1 Piece(s)Available

11 Days or more

10Tapered hole adapter-40543250020400Cast iron coverWith double rubber sealsOil Supply TypeStandard-------
1 Piece(s)Available

8 Days or more

10Tapered hole adapter-4557.23500023200Cast iron coverWith double rubber sealsOil Supply TypeStandard-------
1 Piece(s)Available

11 Days or more

10Tapered hole adapterSteel50---Cast iron cover with double rubber seals-Oil-Free Type-Standard-43500----
1 Piece(s)Available

11 Days or more

10Tapered hole adapterSteel50---Cast iron cover with double rubber seals-Oil Supply Type-Standard-43500----
1 Piece(s)Available

11 Days or more

10Tapered hole adapterSteel55---Cast iron cover with double rubber seals-Oil-Free Type-Standard-52500----
1 Piece(s)Available

11 Days or more

10Tapered hole adapterSteel55---Cast iron cover with double rubber seals-Oil Supply Type-Standard-52500----
1 Piece(s)Available

11 Days or more

10Tapered hole adapterSteel60---Cast iron cover with double rubber seals-Oil-Free Type-Standard-57500----
1 Piece(s)Available

12 Days or more

10Tapered hole adapterSteel60---Cast iron cover with double rubber seals-Oil Supply Type-Standard-57500----
1 Piece(s)Available

11 Days or more

10Tapered hole adapter-30563350019100Cast iron coverWith double rubber sealsOil Supply TypeStandard-------
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-2033.3128006650Cast iron single closing coverNoOil-Free TypeStandard-------
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-2033.3128006650Cast iron single closing coverNoOil Supply TypeStandard-------
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-2536.5140007850Cast iron single closing coverNoOil-Free TypeStandard-------
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-2536.5140007850Cast iron single closing coverNoOil Supply TypeStandard-------
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-3042.91950011300Cast iron single closing coverNoOil-Free TypeStandard-------
1 Piece(s)Available

8 Days or more

-Cylindrical Bore Set Screw-3042.91950011300Cast iron single closing coverNoOil Supply TypeStandard-------
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-3547.62570015300Cast iron single closing coverNoOil-Free TypeStandard-------
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-3547.62570015300Cast iron single closing coverNoOil Supply TypeStandard-------
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-4049.22910017800Cast iron single closing coverNoOil-Free TypeStandard-------
1 Piece(s)Available

8 Days or more

-Cylindrical Bore Set Screw-4049.22910017800Cast iron single closing coverNoOil Supply TypeStandard-------

Loading...

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Pillow Type Pillow Type, Category Standard
Unit Body Material Cast Iron Surface Treatment No

Additional Products in this Category

Tech Support