(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Mount Bearing Units - Two-Bolt Diamond Flange, Cast Iron

Flange Mount Bearing Units - Two-Bolt Diamond Flange, Cast Iron
  • On Sale Till 15/12/2024
  • Volume Discount

•Unit, Type: Bearing Unit
•Bearing Unit, Type: Diamond-Shaped Flange Type
•Unit Body Material: Cast Iron
•Rolling Element Material: Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
C-UCFL204
C-UCFL204D1
C-UCFL205
C-UCFL205D1
C-UCFL206
C-UCFL206D1
C-UCFL207
C-UCFL207D1
C-UCFL208
C-UCFL208D1
C-UCFL209
C-UCFL210
C-UCFL210D1
C-UCFL212D1
C-UCFL213D1
CM-UCFL204
CM-UCFL204D1
CM-UCFL205
CM-UCFL205D1
CM-UCFL206
CM-UCFL206D1
CM-UCFL207
CM-UCFL207D1
CM-UCFL208
CM-UCFL208D1
CM-UCFL209
CM-UCFL209D1
CM-UCFL210D1
CM-UCFL211D1
CM-UCFL212D1
CM-UCFL213D1
CM-UCFL310D1
S-UCFL204
S-UCFL204D1
S-UCFL205
S-UCFL205D1
S-UCFL206
S-UCFL206D1
S-UCFL207
S-UCFL207D1
S-UCFL208
S-UCFL209D1
S-UCFL210
S-UCFL211
S-UCFL211D1
S-UCFL212
S-UCFL212D1
SM-UCFL204
SM-UCFL204D1
SM-UCFL205
SM-UCFL206
SM-UCFL206D1
SM-UCFL207
SM-UCFL207D1
SM-UCFL208
SM-UCFL208D1
SM-UCFL209
SM-UCFL209D1
SM-UCFL210
SM-UCFL210D1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing Inner Dia. Shape Rolling Element Material Shaft Bore Dia. d
(φ)
Mounting Height H
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Cover Type Seal Lubrication method Temperature Properties Heat Resistant Characteristics Basic Dynamic Load Rating Cr
(N)
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-20100128006650Cast iron coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-20100128006650Cast iron coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-25130140007850Cast iron coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-25130140007850Cast iron coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-301481950011300Cast iron coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-301481950011300Cast iron coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-351612570015300Cast iron coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-351612570015300Cast iron coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-401752910017800Cast iron coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

12 Days or more

10Cylindrical Bore Set Screw-401752910017800Cast iron coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-451883250020400Cast iron coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-501653500023200Cast iron coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-501653500023200Cast iron coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel60250--Cast iron cover with rubber seals-Oil Supply Type--52500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel65258--Cast iron cover with rubber seals-Oil Supply Type--57500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-20100128006650Cast iron single closing coverNoOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-20100128006650Cast iron single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-25130140007850Cast iron single closing coverNoOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-25130140007850Cast iron single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-301481950011300Cast iron single closing coverNoOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-301481950011300Cast iron single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-351612570015300Cast iron single closing coverNoOil-Free TypeStandard--
1 Piece(s)Available

12 Days or more

10Cylindrical Bore Set Screw-351612570015300Cast iron single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-401752910017800Cast iron single closing coverNoOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-401752910017800Cast iron single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-451883250020400Cast iron single closing coverNoOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-451883250020400Cast iron single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-501653500023200Cast iron single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel55224--Cast iron closing cover-Oil Supply Type-Standard43500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel60250--Cast iron closing cover-Oil Supply Type-Standard52500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel65258--Cast iron closing cover-Oil Supply Type-Standard57500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-502406200038500Cast iron single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-20100128006650Steel plate coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-20100128006650Steel plate coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-25130140007850Steel plate coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

12 Days or more

10Cylindrical Bore Set Screw-25130140007850Steel plate coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-301481950011300Steel plate coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-301481950011300Steel plate coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-351612570015300Steel plate coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-351612570015300Steel plate coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-401752910017800Steel plate coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-451883250020400Steel plate coverWith double rubber sealsOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-501653500023200Steel plate coverWith double rubber sealsOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel55224--Steel plate cover with rubber seal-Oil-Free Type--43500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel55224--Steel plate cover with rubber seal-Oil Supply Type--43500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel60250--Steel plate cover with rubber seal-Oil-Free Type--52500
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set ScrewSteel60250--Steel plate cover with rubber seal-Oil Supply Type--52500
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-20100128006650Steel plate single closing coverNoOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-20100128006650Steel plate single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-25130140007850Steel plate single closing coverNoOil-Free TypeStandard--
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-301481950011300Steel plate single closing coverNoOil-Free TypeStandard--
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-301481950011300Steel plate single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

8 Days or more

10Cylindrical Bore Set Screw-351612570015300Steel plate single closing coverNoOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-351612570015300Steel plate single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

12 Days or more

10Cylindrical Bore Set Screw-401752910017800Steel plate single closing coverNoOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-401752910017800Steel plate single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-451883250020400Steel plate single closing coverNoOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-451883250020400Steel plate single closing coverNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-501653500023200Steel plate single closing coverNoOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Cylindrical Bore Set Screw-501653500023200Steel plate single closing coverNoOil Supply TypeStandard--

Loading...

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Diamond Flange Shape Unit Body Material Cast Iron
Surface Treatment No

Additional Products in this Category

Tech Support