(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Stainless Steel Pillow Type

Stainless Steel Pillow Type
  • Volume Discount

•Unit, Type: Bearing Unit
•Bearing Unit, Type: Pillow Type
•Pillow Type, Category: Standard
•Bearing Inner Dia. Shape: Cylindrical HoleSet Screw
•Rolling Element Material: Steel

Part Number

Configured Part Number is shown.

Part Number
F-FS-UCPM208D1/L791
F-UCPM204/LP03
F-UCPM204D1/L791
F-UCPM205/LP03
F-UCPM205D1/L791
F-UCPM206/LP03
F-UCPM206D1/L791
F-UCPM207/LP03
F-UCPM207D1/L791
F-UCPM208/LP03
F-UCPM208D1/L596
F-UCPM209/LP03
F-UCPM209D1/L791
F-UCPM210/LP03
F-UCPM210D1/L791
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPillow Type, Category Unit Body Material Rolling Element Material Shaft Bore Dia. d
(φ)
Mounting Height H
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Cover Type Seal Lubrication method Temperature Properties Heat Resistant Characteristics Basic Dynamic Load Rating Cr
(N)
1 Piece(s)Available

11 Days or more

10-[Stainless Steel] Stainless Cast SteelSteel40---Stainless steel plate cover with double rubber seals-Oil Supply Type-Standard22400
1 Piece(s)Available

8 Days or more

10Standard[Stainless Steel] Stainless Steel-2033.399006650NoNoOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Standard[Stainless Steel] Stainless Cast SteelSteel20-----Oil Supply Type-Standard9900
1 Piece(s)Available

8 Days or more

10Standard[Stainless Steel] Stainless Steel-2536.5108007850NoNoOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Standard[Stainless Steel] Stainless Cast SteelSteel25-----Oil Supply Type-Standard10800
1 Piece(s)Available

8 Days or more

-Standard[Stainless Steel] Stainless Steel-3042.91500011300NoNoOil-Free TypeStandard--
1 Piece(s)Available

8 Days or more

10Standard[Stainless Steel] Stainless Cast SteelSteel30-----Oil Supply Type-Standard15000
1 Piece(s)Available

12 Days or more

10Standard[Stainless Steel] Stainless Steel-3547.61970015300NoNoOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Standard[Stainless Steel] Stainless Cast SteelSteel35-----Oil Supply Type-Standard19700
1 Piece(s)Available

8 Days or more

-Standard[Stainless Steel] Stainless Steel-4049.22240017800NoNoOil-Free TypeStandard--
1 Piece(s)Available

14 Days or more

10Standard[Stainless Steel] Stainless Steel-4049.22240017800NoNoOil Supply TypeStandard--
1 Piece(s)Available

11 Days or more

10Standard[Stainless Steel] Stainless Steel-45542520020400NoNoOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Standard[Stainless Steel] Stainless Cast SteelSteel45-----Oil Supply Type-Standard25200
1 Piece(s)Available

11 Days or more

10Standard[Stainless Steel] Stainless Steel-5057.22700023200NoNoOil-Free TypeStandard--
1 Piece(s)Available

11 Days or more

10Standard[Stainless Steel] Stainless Cast SteelSteel50-----Oil Supply Type-Standard27000

Loading...

  1. 1

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Pillow Type Bearing Inner Dia. Shape Cylindrical Bore Set Screw
Surface Treatment No

Additional Products in this Category

Tech Support