(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Specification: Standard
•Standard Size: Metric Series
•Outer Ring: With Outer Ring
•Raceway Ring Shape: Cone Roller
•Number Of Raceway Ring Rows: Double Row
Part Number |
---|
413122 |
413124 |
423122 |
430210U |
430220XU |
430308U |
430311XU |
Loading...
Raceway Ring Shape | Tapered Roller | Inner/Outer Ring Material | Steel | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Number of Raceway Ring Rows | Double Row | Size Standards | Metric System | Specifications/Environment | Standard |
Rolling Element Material | Steel | Outer Ring Type | Flat |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy