(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Groove Ball Bearings - Standard Sizes, Single or Double Row. (Part Numbers)

Deep Groove Ball Bearings - Standard Sizes, Single or Double Row.
  • Volume Discount

Deep groove ball bearings with deep arcuate grooves on both the inner and outer rings.[Features]-Can receive radial load, axial load in both directions, or combined load that is a combination thereof.-Ideal for high-speed rotation.・ Open type, sealed ball bearings with grease (both seals or both shield bearings), bearings with retaining rings, etc. are also available.[Applications]-Can be used for parts that rotate at high speeds with low friction torque and for all applications that require low noise and low vibration.

PDF

Part Number

Configured Part Number is shown.

Part Number
6005LLB
6005LLBC3
6005LLBC3/5K
6005LLBCM
6005LLBCM/5K
6005LLU
6005LLU/LP03
6005LLUC3
6005LLUC3/5K
6005LLUCM
6005LLUCM/5K
6005LU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Inner/Outer Ring Material Bearing Style Outer Ring Shape Precision I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowed rpm
(rpm)
Specifications/Environment Number of Raceway Ring Rows Size Standards Rolling Element Material Retainer Type Types JAN code Ordering Code Qty. Mass
(g)
Seal, Shield Symbols Preload Mark Accuracy Symbol Holder Symbol Internal change symbol Symbol of Bearing Ring Shape Grease symbol
1 Piece(s)Available

Same day

Stock

10BallSteelRubber SealedFlatGrade 02547121010015000StandardSingle RowMetric SystemSteelPunching16**/6*** series----LLB------
1 Piece(s)Available

8 Days or more

10BallSteelRubber SealedFlatGrade 02547121010015000StandardSingle RowMetric SystemSteelPunching16**/6*** series----LLBC3-----
1 Piece(s)Available

14 Days or more

10BallSteelRubber SealedFlatGrade 02547121010015000StandardSingle RowMetric SystemSteelPunching16**/6*** series----LLBC3----/5K
1 Piece(s)Available

8 Days or more

10BallSteelRubber SealedFlatGrade 02547121010015000StandardSingle RowMetric SystemSteelPunching16**/6*** series----LLBCM-----
1 Piece(s)Available

8 Days or more

10BallSteelRubber SealedFlatGrade 02547121010015000StandardSingle RowMetric SystemSteelPunching16**/6*** series----LLBCM----/5K
1 Piece(s)Available

Same day

Stock

10BallSteelRubber SealedFlatGrade 0254712101009400Standard / Dust ProofingSingle RowMetric SystemSteelPunching16**/6*** series----LLU------
1 Piece(s)Available

11 Days or more

10BallSteelRubber SealedFlatGrade 0254712101009400Standard / Dust ProofingSingle RowMetric SystemSteelPunching16**/6*** series----LLU-----/LP03
1 Piece(s)Available

Same day

Stock

10BallSteelRubber SealedFlatGrade 0254712101009400Standard / Dust ProofingSingle RowMetric SystemSteelPunching16**/6*** series----LLUC3-----
1 Piece(s)Available

8 Days or more

10BallSteelRubber SealedFlatGrade 0254712101009400Standard / Dust ProofingSingle RowMetric SystemSteelPunching16**/6*** series----LLUC3----/5K
1 Piece(s)Available

8 Days or more

10BallSteelRubber SealedFlatGrade 0254712101009400Standard / Dust ProofingSingle RowMetric SystemSteelPunching16**/6*** series----LLUCM-----
1 Piece(s)Available

8 Days or more

10BallSteelRubber SealedFlatGrade 0254712101009400Standard / Dust ProofingSingle RowMetric SystemSteelPunching16**/6*** series----LLUCM----/5K
1 Piece(s)Available

8 Days or more

-BallSteelRubber SealedFlatGrade 0254712101009400StandardSingle RowMetric SystemSteelPunching16**/6*** series----LU------

Loading...

  1. 1

Basic Information

Load Direction Radial

Additional Products in this Category

Tech Support