(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Deep groove ball bearings with deep arcuate grooves on both the inner and outer rings.[Features]-Can receive radial load, axial load in both directions, or combined load that is a combination thereof.-Ideal for high-speed rotation.・ Open type, sealed ball bearings with grease (both seals or both shield bearings), bearings with retaining rings, etc. are also available.[Applications]-Can be used for parts that rotate at high speeds with low friction torque and for all applications that require low noise and low vibration.
Part Number
Configured Part Number is shown.
Part Number |
---|
6000ZZ |
6000ZZ/LP03 |
6000ZZC3 |
6000ZZC3/5K |
6000ZZCM |
6000ZZCM/5K |
Loading...
Load Direction | Radial |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy