(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Both Ends PF 30° FCS Male/Female Flare 90° Elbow, 1020 Series

Part Number

Configured Part Number is shown.

Part Number
1020-04
1020-08
1020-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection screw T1 Connection screw T2
1 Piece(s)Available

8 Days or more

1/41/4
1 Piece(s)Available

8 Days or more

1/21/2
1 Piece(s)Available

16 Days or more

11

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape 90° Elbow
Connection Thread Type Male thread × Male thread Connecting Thread Type M1 PF30°FCS Connecting Thread Type M2 PF30°FCS

Additional Products in this Category

Tech Support