(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - Pipe Jointing JIC37° Flare Male 45° Elbow, 4032 Series

Part Number

Configured Part Number is shown.

4032-06

Part Number
4032-06
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

16 Days or more

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape 45° Elbow
Connection Thread Type Male thread × Male thread Connecting Thread Type M1 PT Connecting Thread Type M2 UNF37°
Connection screw T1 3/8 Connection screw T2 9/16-18

Please check the type/dimensions/specifications of the part 4032-06 in the Hydraulic Hose Adapters - Pipe Jointing JIC37° Flare Male 45° Elbow, 4032 Series series.

Additional Products in this Category

Tech Support