(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - SAE O-Ring Boss Connection JIC37° Flare SAE Male 45° Elbow, 4016 Series

Part Number

Configured Part Number is shown.

Part Number
4016-04
4016-06
4016-08
4016-10
4016-12
4016-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection screw T1 Connection screw T2
1 Piece(s)Available

16 Days or more

7/16-207/16-20
1 Piece(s)Available

16 Days or more

9/16-189/16-18
1 Piece(s)Available

16 Days or more

3/4-163/4-16
1 Piece(s)Available

16 Days or more

7/8-147/8-14
1 Piece(s)Available

16 Days or more

1 1/16-121 1/16-12
1 Piece(s)Available

17 Days or more

1 5/16-121 5/16-12

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape 45° Elbow
Connection Thread Type Male thread × Male thread Connecting Thread Type M2 UNF37°

Additional Products in this Category

Tech Support