(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - SAE O-Ring Boss PF 30° FCS Male 90° Elbow with Washer, 1128 Series

Part Number

Configured Part Number is shown.

1128-04

Part Number
1128-04
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

16 Days or more

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape 90° Elbow
Connection Thread Type Male thread × Male thread Connecting Thread Type M2 PF30°FCS Connection screw T1 7/16-20
Connection screw T2 1/4

Please check the type/dimensions/specifications of the part 1128-04 in the Hydraulic Hose Adapters - SAE O-Ring Boss PF 30° FCS Male 90° Elbow with Washer, 1128 Series series.

Additional Products in this Category

Tech Support