(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - PT Connection PF 30° MIS Male 90° Elbow, 1034 Series

Hydraulic Hose Adapters - PT Connection PF 30° MIS Male 90° Elbow, 1034 Series
  • Volume Discount

•Material: Steel
•Shape: 90° Elbow
•Connection Thread Type: Threaded x Threaded
•Connecting Thread Type M1: PT
•Connecting Thread Type M2: PF30° MIS

Part Number

Configured Part Number is shown.

Part Number
1034-02-04
1034-04
1034-04-06
1034-06
1034-06-04
1034-06-08
1034-08
1034-08-06
1034-08-12
1034-12-16
1034-16-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection screw T1 Connection screw T2
1 Piece(s)Available

16 Days or more

1/81/4
1 Piece(s)Available

8 Days or more

1/41/4
1 Piece(s)Available

16 Days or more

1/43/8
1 Piece(s)Available

8 Days or more

3/83/8
1 Piece(s)Available

16 Days or more

3/81/4
1 Piece(s)Available

16 Days or more

3/81/2
1 Piece(s)Available

8 Days or more

1/21/2
1 Piece(s)Available

8 Days or more

1/23/8
1 Piece(s)Available

8 Days or more

1/23/4
1 Piece(s)Available

8 Days or more

3/41
1 Piece(s)Available

17 Days or more

13/4

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape 90° Elbow
Connection Thread Type Male thread × Male thread Connecting Thread Type M1 PT Connecting Thread Type M2 PF30°MIS

Additional Products in this Category

Tech Support