(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Shape: 90° Elbow
· Connection type: PF30°MIS
· Material: Steel
Material | Steel | Types | Adapter | Shape | 90° Elbow |
---|---|---|---|---|---|
Connection Thread Type | Male thread × Male thread | Connecting Thread Type M2 | PF30°MIS |
Please check the type/dimensions/specifications of the part 1071-06 in the Hydraulic Hose Adapters - Elbow 90° Fitting, JIS O-Ring Boss to PF 30° MIS, 1071 Series series.
Part Number |
---|
1071-06-08 |
1071-08 |
1071-12-08 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy