(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Elbow 45° Fitting, JIS O-Ring Boss to PF 30° MIS, 1072 Series

Part Number

Configured Part Number is shown.

1072-12

Part Number
1072-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

16 Days or more

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape 45° Elbow
Connection Thread Type Male thread × Male thread Connecting Thread Type M2 PF30°MIS Connection screw T1 3/4
Connection screw T2 3/4

Please check the type/dimensions/specifications of the part 1072-12 in the Hydraulic Hose Adapters - Elbow 45° Fitting, JIS O-Ring Boss to PF 30° MIS, 1072 Series series.

Additional Products in this Category

Tech Support