(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hit Hose

Hit Hose
  • Volume Discount

A lightweight urethane hose. Ideal for moving-air tools. Features excellent cold resistance and is soft and easy to handle, even in the winter.

Part Number

Configured Part Number is shown.

Part Number
HB-6
HB-6B
HB-7
HB-8
HB-8B
HB-10
HB-610
HB-620
HB-630
HB-650
HB-810
HB-820
HB-830
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOperating Pressure Range
(MPa)
Color O.D. D
(Ø)
Nominal I.D. d
(φ)
Minimum Bending Radius
(mm)
Standard Length
(m)
1 Piece(s)Available

11 Days or more

100~1.5Red10640100
1 Piece(s)Available

11 Days or more

100~1.5Blue10640100
1 Piece(s)Available

10 Days or more

100~1Green10750100
1 Piece(s)Available

16 Days or more

100~1.5Red12.5855100
1 Piece(s)Available

11 Days or more

-0~1.5Blue12.5855100
1 Piece(s)Available

11 Days or more

100~1.5Blue14.51070100
1 Piece(s)Available

8 Days or more

100~1.5Red1064010
1 Piece(s)Available

8 Days or more

100~1.5Red1064020
1 Piece(s)Available

8 Days or more

100~1.5Red1064030
1 Piece(s)Available

10 Days or more

100~1.5Red1064050
1 Piece(s)Available

8 Days or more

100~1.5Red12.585510
1 Piece(s)Available

8 Days or more

100~1.5Red12.585520
1 Piece(s)Available

8 Days or more

100~1.5Red12.585530

Loading...

  1. 1

Basic Information

Applicable Fluid Air Mounting Metal Pieces(Fittings etc.,) No Hose Material Polyurethane
Properties Pressure Resistance / Cold Resistance / Oil Resistance / Flexibility Operating Temperature Range(℃) -20::60

Additional Products in this Category

Tech Support