(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fitting Especially for Toyo Fusso Hose

Fitting Especially for Toyo Fusso Hose
  • Volume Discount

Special fitting with a shape that prevents hose disconnection.

[Features]
· Shape resembles a two-stage bamboo shoot which more efficiently prevents sliding of the hose.
· SUS 316L, featuring excellent corrosion resistance, is used.
· Long nipple element simplifies tightening of the two hose bands.

Part Number

Configured Part Number is shown.

Part Number
FJN-9-R3/8
FJN-12-R1/2
FJN-15-R1/2
FJN-19-R3/4
FJN-25-R1
FJN-32-R1-1/4
FJN-38-R1-1/2
FJN-50-R2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Connection Thread (standard) Nominal diameter
(φ)
Compatible Hose
1 Piece(s)Available

10 Days or more

10[3/8B] 3/89FF-9
1 Piece(s)Available

10 Days or more

101/212FF(FFE)-12
1 Piece(s)Available

10 Days or more

101/215FF(FFE)-15
1 Piece(s)Available

10 Days or more

103/419FF(FFE)-19
1 Piece(s)Available

10 Days or more

10125FF(FFE)-25
1 Piece(s)Available

10 Days or more

101 1/432FF-32
1 Piece(s)Available

10 Days or more

101 1/238FF-38
1 Piece(s)Available

10 Days or more

10250FF-50

Loading...

  1. 1

Basic Information

Types Hose Fittings Applicable Fluids Water / Air / Chemical / Solvent, paint Body Material 316L Stainless Steel
Shape Straight Hose connection type Hose Barb Types of connection Nipple
Types of connection screw R Pieces per package 1

Additional Products in this Category

Tech Support