(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass-Made General-Purpose 400 Model Ball Screw Valve

Brass-Made General-Purpose 400 Model Ball Screw Valve
  • Volume Discount

A brass, threaded, general-purpose 400 type ball valve—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.
· Material: brass
· Shape: straight
· Working fluid: water, oil, gas

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TO-8A
TO-10A
TO-15A
TO-20A
TO-25A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

10 Days or more

1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)
1 Piece(s)Available

10 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Ball Valve Type Standard bore Applicable Fluid Water / Oil / Gas Main Body Shape Straight
Nominal Pressure Rating 400 Type Body Material C37700 Brass Operation Method Manual
Supply Side, Connection Type R Body Lining No Handle Shape Lever
Control Side, Connection Type Rc

Additional Products in this Category

Tech Support