(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass Common-Use 400 Type Ball Valve (Upright, 3-way) Threaded

Brass Common-Use 400 Type Ball Valve (Upright, 3-way) Threaded
  • Volume Discount

[Features]
· Part of the T Ball series.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TV2L-8A
TV2L-10A
TV2L-15A
TV2L-20A
TV2L-25A
TV2L-32A
TV2L-40A
TV2L-50A
TV2T-8A
TV2T-10A
TV2T-20A
TV2T-25A
TV2T-32A
TV2T-40A
TV2T-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Port Shape Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

16 Days or more

L-Port1/4B(8A)1/4B(8A)
1 Piece(s)Available

45 Days or more

L-Port3/8B(10A)3/8B(10A)
1 Piece(s)Available

10 Days or more

L-Port1/2B(15A)1/2B(15A)
1 Piece(s)Available

16 Days or more

L-Port3/4B(20A)3/4B(20A)
1 Piece(s)Available

16 Days or more

L-Port1B(25A)1B(25A)
1 Piece(s)Available

16 Days or more

L-Port1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

16 Days or more

L-Port1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

16 Days or more

L-Port2B(50A)2B(50A)
1 Piece(s)Available

8 Days or more

T Port1/4B(8A)1/4B(8A)
1 Piece(s)Available

16 Days or more

T Port3/8B(10A)3/8B(10A)
1 Piece(s)Available

53 Days or more

T Port3/4B(20A)3/4B(20A)
1 Piece(s)Available

16 Days or more

T Port1B(25A)1B(25A)
1 Piece(s)Available

16 Days or more

T Port1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

16 Days or more

T Port1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

16 Days or more

T Port2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Ball Valve Type Standard bore Applicable Fluid Water / Oil / Gas Main Body Shape Upright 3-Way
Nominal Pressure Rating 400 Type Body Material C37700 Brass Operation Method Manual
Supply Side, Connection Type Rc Body Lining No Handle Shape Lever
Control Side, Connection Type Rc

Additional Products in this Category

Tech Support