(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass-Made General-Purpose 400 Model Ball Screw Valve (Three-way)

Brass-Made General-Purpose 400 Model Ball Screw Valve (Three-way)
  • Volume Discount

A general-purpose 400 type brass ball screw valve (three-way) from Kitz, a top-class Japanese company with experience in the field of screw fittings and parts for tubing.
· Material: Brass.
· Shape: Three-way horizontal.
· For use with water, oil, and gas.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TN-8A
TN-10A
TN-15A
TN-20A
TN-25A
TN-32A
TN-40A
TN-50A
TN-65A
TN-80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)
1 Piece(s)Available

Same day

Stock

1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

2B(50A)2B(50A)
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)

Loading...

  1. 1

Basic Information

Ball Valve Type Standard bore Applicable Fluid Water / Oil / Gas Main Body Shape Lateral 3 Direction
Port Shape L-Port Nominal Pressure Rating 400 Type Body Material Brass
Operation Method Manual Supply Side, Connection Type Rc Body Lining No
Handle Shape Lever Control Side, Connection Type Rc

Additional Products in this Category

Tech Support