(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Brass General Purpose 10K Ball Valve Taper Male Screw × Tapered Male Screw (Part Numbers)

Brass General Purpose 10K Ball Valve Taper Male Screw × Tapered Male Screw
  • Volume Discount

Chibi Maru Series
For complete product overview and details on Brass General Purpose 10K Ball Valve Taper Male Screw × Tapered Male Screw see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TRO-6A
TRO-10A
TRO-15A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

8 Days or more

1/8B(6A)1/8B(6A)
1 Piece(s)Available

11 Days or more

3/8B(10A)3/8B(10A)
1 Piece(s)Available

11 Days or more

1/2B(15A)1/2B(15A)

Loading...

  1. 1

Basic Information

Ball Valve Type Standard bore Applicable Fluid Water / Air / Oil Main Body Shape Straight
Nominal Pressure Rating 10K Body Material Brass Operation Method Manual
Supply Side, Connection Type R Operating Temperature Range(℃) -10::80 Body Lining No
Handle Shape Lever Control Side, Connection Type R

Additional Products in this Category

Tech Support