(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bronze General-Purpose Foot Valve Threaded

Bronze General-Purpose Foot Valve Threaded
  • Volume Discount

A bronze foot valve.
For complete product overview and details on Bronze General-Purpose Foot Valve Threaded see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FT-20A
FT-25A
FT-32A
FT-40A
FT-50A
FT-65A
FT-80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Nominal Designation of Piping Thread Control SideNominal Pipe Threads
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

2B(50A)2B(50A)
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)

Loading...

  1. 1

Basic Information

Types of Valve Foot Valve Main Body Shape Straight Body Material Bronze
Applicable Fluids Water Supply Side, Connection Type Rc Control Side Connection Types G
Main Body Lining No Operation Mode No

Additional Products in this Category

Tech Support