(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Bronze JIS-Standard 10K Globe Valve Screwing

Bronze JIS-Standard 10K Globe Valve Screwing
  • Volume Discount

A bronze, threaded, JIS standard 10K globe valve—manufactured by Kitz Corporation, with a track record in Japan for top-class quality screw fittings/pipe components.· A Kitz globe valve that is compatible with JIS standards.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
J-8A
J-10A
J-15A
J-20A
J-25A
J-32A
J-40A
J-50A
J-65A
J-80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

9 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

10 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

2B(50A)2B(50A)
1 Piece(s)Available

10 Days or more

2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

10 Days or more

3B(80A)3B(80A)

Loading...

  1. 1

Basic Information

Glove Valve Type Standard Applicable Fluid Water / Air / Oil / Gas / Steam Main Body Shape Straight
Nominal Pressure 10K Body Material CAC406 Operation Method Manual
Supply Side, Connection Type Rc Body Lining No Handle Shape Round-shaped handle
Control Side, Connection Type Rc

Additional Products in this Category

Tech Support